IESNA:LM-63-2002
[TEST]P954714
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-850-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]70506
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
8272.5 10358 12243.2 13702.7 14892.8 15566.1 15882.7 15995.5 16566.9 17789.8
19809.7 22361 24872.2 26877.6 28631.8 30233.2 31245 31503.4 30881 29305.1
26124.2 20624.9 17025.5 14259.5 11293.3 7945 5222.7 3661.3 2857 2467.6
2238.3 1881.6 1594.1 553.2 269.3 43.7 0
8272.5 10430.8 12334.2 13819.1 14911 15649.8 16028.3 16133.8 16607 17709.7
19576.8 22077.1 24541 26615.5 28388 29989.3 31190.4 31623.5 31226.8 29891.1
27234.2 22153.5 17713.4 14874.6 11944.8 8662 5695.8 3843.3 2948 2554.9
2260.1 1910.7 1608.7 684.2 287.5 54.6 0
8272.5 10339.8 12206.8 13706.3 14874.6 15722.6 16192.1 16392.2 16763.5 17753.4
19343.9 21563.9 23929.6 26015 27700.1 29046.7 30309.6 30924.7 30768.2 29701.8
27565.4 24075.2 19191 15784.4 12876.5 9695.6 6474.6 4301.9 3180.9 2642.3
2332.9 2030.8 1739.7 1328.4 676.9 80.1 0
8272.5 10339.8 12152.2 13648.1 14896.4 15853.6 16494.1 16829 17178.4 17942.6
19125.5 20847 22892.3 24854 26433.6 27729.2 28817.4 29698.2 29934.7 29585.4
28300.6 25916.8 22568.4 18605 14874.6 11559 8083.3 5175.3 3530.3 2685.9
2318.4 2012.6 1717.8 1368.4 960.8 374.9 0
8272.5 10034.1 11791.9 13327.8 14645.3 15809.9 16738 17353.1 17746.1 18350.3
19332.9 20595.8 22230 23893.2 25389 26677.4 27725.6 28657.3 29319.7 29498
29145 28060.4 25956.8 22775.9 19060 15264 11373.4 7497.3 4709.5 3159.1
2409.3 2140 1859.8 1419.4 957.2 298.4 0
8272.5 9873.9 11460.7 12956.6 14339.6 15620.7 16785.3 17706.1 18332.1 18918
19653.2 20708.7 21931.5 23383.7 24846.7 26302.5 27540 28508.1 29239.6 29843.8
30313.3 30156.8 29498 28002.2 25418.1 22069.8 17764.3 13622.6 9160.6 5655.8
3668.6 2507.6 1816.1 1099.1 553.2 145.6 0
8272.5 9568.2 10947.6 12356 13724.5 15067.5 16363.1 17516.8 18474 19241.9
20020.8 20872.4 21807.8 22972.4 24308.1 25822.1 27379.8 28882.9 30215 31386.9
32453.3 33625.2 34152.9 34480.5 34407.7 32922.8 30087.6 25571 19595 13273.2
7661.1 3978 2030.8 1171.9 571.4 196.5 0
8272.5 9335.3 10441.7 11650 12902 14084.8 15355 16588.8 17775.2 18823.4
19871.6 20843.3 21724.1 22674 23671.2 24741.2 25982.3 27387.1 28923 30553.5
32333.2 34888.1 36951.7 38210.9 39644.9 40682.1 40816.8 39422.9 35798 29931.1
21807.8 14073.9 7173.4 2926.1 1044.5 203.8 0
8272.5 8916.7 9695.6 10598.2 11588.1 12636.3 13702.7 14758.1 15802.6 16876.3
18000.9 19041.8 20173.7 21356.5 22586.6 23820.4 25188.9 26724.7 28424.4 30349.6
32598.8 36009 39393.8 41712.1 44671 48154 51880.8 54366.6 53835.2 48830.9
38527.6 24977.8 10594.5 3235.5 1019.1 211.1 0
8272.5 8843.9 9619.2 10449 11384.3 12374.2 13386 14394.2 15391.4 16403.1
17400.4 18434 19525.8 20708.7 21931.5 23201.7 24613.8 26175.2 27922.1 29912.9
32158.5 35768.8 39179 41690.3 44853 48649 52717.9 55309.2 54817.9 49497
38298.3 23420.1 8975 2478.5 800.7 182 0
8272.5 8567.3 8967.7 9506.3 10157.8 10867.5 11584.5 12337.8 13116.7 13902.8
14696.2 15515.1 16341.3 17214.8 18153.7 19147.3 20239.2 21476.6 22968.8 24672.1
26746.6 30043.9 32544.3 35011.8 38021.7 41643 45042.2 46516.2 44976.7 39106.2
28868.4 16068.3 4633.1 971.7 323.9 72.8 0
8272.5 8363.5 8589.2 8913.1 9360.7 9844.8 10372.5 10914.8 11464.4 12050.3
12621.7 13171.3 13739 14303.2 14900 15529.7 16192.1 16996.4 17928.1 19136.4
20883.4 23052.5 24530.1 26182.4 28158.7 30313.3 31783.6 31270.4 28701 23882.3
17247.5 8825.7 2878.8 858.9 294.8 69.2 0
8272.5 8181.6 8214.3 8363.5 8607.4 8858.5 9189.7 9517.2 9841.2 10179.6
10474.4 10740.1 10962.1 11165.9 11307.9 11398.9 11489.8 11551.7 11653.6 11890.2
12457.9 12792.8 12854.7 12978.4 13171.3 13346 12869.2 11358.8 9204.3 6820.4
4636.7 2627.7 1317.5 556.8 269.3 94.6 0
8272.5 7799.4 7519.2 7373.6 7359 7417.3 7515.5 7624.7 7701.1 7748.5
7744.8 7653.8 7511.9 7311.7 7046 6722.1 6332.7 5928.7 5557.5 5211.7
4855.1 4538.4 4272.8 4054.4 3865.1 3672.2 3432 3108.1 2660.5 2059.9
1499.5 1102.8 764.3 491.3 280.2 80.1 0
8272.5 7446.4 6933.2 6707.6 6653 6700.3 6802.2 6911.4 6966 6951.4
6875 6740.3 6543.8 6299.9 6016.1 5724.9 5422.8 5120.8 4822.3 4494.8
4163.6 3865.1 3646.8 3515.7 3464.8 3472.1 3464.8 3362.9 3111.8 2693.2
2049 1412.1 989.9 651.5 323.9 72.8 0
8272.5 7169.8 6551.1 6307.2 6318.1 6456.4 6609.3 6707.6 6714.8 6649.3
6522 6340 6125.2 5877.8 5615.7 5357.3 5084.4 4796.8 4502 4229.1
4021.6 3843.3 3723.2 3646.8 3581.3 3504.8 3384.7 3261 3108.1 2864.3
2493 1958 1284.7 709.7 338.5 72.8 0
8272.5 6904.1 6267.2 6103.4 6205.3 6394.6 6543.8 6616.6 6587.5 6474.6
6299.9 6092.5 5852.3 5615.7 5364.6 5120.8 4953.3 4753.2 4502 4301.9
4167.2 3988.9 3708.6 3486.6 3341 3199.1 3053.5 2907.9 2776.9 2656.8
2514.9 2285.6 1870.7 1434 840.7 203.8 0
8272.5 6754.9 6118 6027 6201.7 6383.7 6532.9 6576.5 6507.4 6329.1
6114.3 5870.5 5608.4 5375.5 5175.3 5062.5 4927.9 4789.6 4654.9 4356.5
4090.8 3879.7 3668.6 3472.1 3268.3 3089.9 2915.2 2755.1 2587.7 2394.8
2205.5 2034.5 1783.3 1539.5 1077.3 418.5 0
8272.5 6627.5 6023.3 6012.4 6205.3 6380 6511 6525.6 6420 6227.2
5983.3 5714 5473.8 5251.8 5102.6 4975.2 4811.4 4589.4 4392.9 4156.3
3974.3 3770.5 3570.3 3388.4 3235.5 3079 2911.6 2740.5 2540.4 2318.4
2074.5 1859.8 1583.2 1197.4 793.4 331.2 0
8272.5 6554.7 5976 6008.8 6219.9 6390.9 6507.4 6485.6 6350.9 6121.6
5837.7 5572 5346.4 5175.3 5095.3 4902.4 4603.9 4258.2 4119.9 4003.4
3796 3635.8 3497.5 3293.7 3140.9 3020.8 2864.3 2678.7 2456.7 2212.8
1947.1 1830.7 1575.9 1030 749.7 458.6 0
8272.5 6540.2 5946.9 6012.4 6223.5 6398.2 6503.8 6474.6 6310.9 6052.5
5764.9 5502.9 5280.9 5175.3 5051.6 4807.8 4371 4083.5 4010.7 3868.8
3686.8 3490.3 3304.7 3162.7 3075.4 2998.9 2857 2682.3 2471.2 2227.4
1969 2034.5 1623.2 1084.6 826.2 305.7 0
8272.5 6540.2 5943.3 6023.3 6227.2 6401.9 6500.1 6485.6 6325.4 6056.1
5764.9 5499.3 5277.2 5179 5040.7 4793.2 4338.3 4087.1 4028.9 3865.1
3675.9 3461.1 3308.3 3119 3093.6 2998.9 2853.4 2682.3 2485.8 2223.7
1976.2 2005.4 1393.9 1121 815.2 294.8 0
